Active
Automotive 60 V, 5 A SMC Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMC |
Power Schottky rectifier suited for switch mode power supplies and high frequency inverters.
This device is intended for use in low voltage output for small battery chargers and battery protection in automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.83 | 0% |
| 10-99 | $0.60 | 28% |
| 100-499 | $0.43 | 48% |
| 500 | $0.34 | 60% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMC |
Power Schottky rectifier suited for switch mode power supplies and high frequency inverters.
This device is intended for use in low voltage output for small battery chargers and battery protection in automotive applications.
|