Active
150 V, 60 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-220AB, the STPS60150C combines high current rating and low volume to enhance both reliability and power density of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.36 | 0% |
| 10-99 | $1.69 | 50% |
| 100-499 | $1.52 | 55% |
| 500 | $1.24 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-220AB, the STPS60150C combines high current rating and low volume to enhance both reliability and power density of the application.
|