🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive 30 V, 60 A dual Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO-20 |
60 A dual center tab Schottky rectifier suitable for automotive applications.
Packaged in PowerSO-20 (slug up), this device is especially intended for use in a low voltage applications.
|
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO-20 |
60 A dual center tab Schottky rectifier suitable for automotive applications.
Packaged in PowerSO-20 (slug up), this device is especially intended for use in a low voltage applications.
|