🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Low Drop Power Schottky Rectifier
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-247 |
Dual center tap schottky barrier rectifier suited for 5 V output in off line AC/DC power supplies.
Packaged in TO-247, this device is intended for use in low voltage, high frequency converters, free wheeling and polarity protection applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.96 | 0% |
10-99 | $1.36 | 54% |
100-500 | $1.28 | 57% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-247 |
Dual center tap schottky barrier rectifier suited for 5 V output in off line AC/DC power supplies.
Packaged in TO-247, this device is intended for use in low voltage, high frequency converters, free wheeling and polarity protection applications.
|