Active
200 V, 60 A dual Low Leakage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
The STPS60SM200C is a dual Schottky rectifier suited for high frequency switched-mode power supply.
Housed in TO-247, this device is especially suited for use in telecom base station SMPS, providing these applications with a good efficiency at both low and high load.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.31 | 0% |
| 10-99 | $2.28 | 57% |
| 100-140 | $2.25 | 58% |
| 140 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
The STPS60SM200C is a dual Schottky rectifier suited for high frequency switched-mode power supply.
Housed in TO-247, this device is especially suited for use in telecom base station SMPS, providing these applications with a good efficiency at both low and high load.
|