Active
Automotive 40V, dual 3A Power Shottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PSMC-3L-EP |
The STPS640CSFY has been developed for applications requiring an optimized VF and leakage current characteristics.
These characteristics make it ideal for use in secondary rectification functions, such as DC/DC converters or freewheeling functions.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.16 | 2% |
| 10-99 | $0.71 | 38% |
| 100-499 | $0.47 | 59% |
| 500 | $0.37 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PSMC-3L-EP |
The STPS640CSFY has been developed for applications requiring an optimized VF and leakage current characteristics.
These characteristics make it ideal for use in secondary rectification functions, such as DC/DC converters or freewheeling functions.
|