Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High Voltage Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, this devices is intended for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.76 | 2% |
| 10-99 | $3.32 | 41% |
| 100-500 | $2.74 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky rectifiers suited for high frequency switch mode power supply.
Packaged in TO-247, this devices is intended for use to enhance the reliability of the application.
|