Active
170 V, 80 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, the STPS80170C is optimized for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.80 | 2% |
| 10-99 | $4.23 | 36% |
| 100-500 | $3.38 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, the STPS80170C is optimized for use to enhance the reliability of the application.
|