$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Automotive 170 V, 80A, low drop power Schottky rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 long leads |
Dual center tap Schottky rectifier designed for high frequency switched mode power supplies such as on board DC/DC converters for automotive applications.
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 long leads |
Dual center tap Schottky rectifier designed for high frequency switched mode power supplies such as on board DC/DC converters for automotive applications.
|