Active
Automotive 100V, dual 40A low voltage drop power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 long leads |
The STPS80H100C-Y has been designed for high frequency switched mode power supply applications for DC/DC converters used in electrical cars.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.88 | 0% |
| 10-99 | $2.98 | 39% |
| 100-500 | $2.47 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 long leads |
The STPS80H100C-Y has been designed for high frequency switched mode power supply applications for DC/DC converters used in electrical cars.
|