Active
170 V, 8 A PowerFLAT Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is designed for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT, this device is intended for use in low voltage, high frequency, inverters, free-wheeling, by-pass diode and polarity protection applications.Its low profile was especially...
Read More
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
This Schottky rectifier is designed for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT, this device is intended for use in low voltage, high frequency, inverters, free-wheeling, by-pass diode and polarity protection applications.Its low profile was especially...
Read More
|