NRND
Automotive 1200 V, 10 A Silicon Carbide Power Schottky Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-220AC |
The SiC diode, available in TO-220AC and D²PAK, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.64 | 4% |
| 10-99 | $3.06 | 43% |
| 100-499 | $2.80 | 48% |
| 500 | $2.33 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-220AC |
The SiC diode, available in TO-220AC and D²PAK, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no...
Read More
|