STPSC20H12D

STPSC20H12D

Active

STPSC20H12WL

1200 V, 20 A High surge Silicon Carbide Power Schottky Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO247 LONG LEADS

The SiC diode, available in TO-220AC, D²PAK and TO-247 LL, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Robust high voltage periphery
  • Operating from -40 °C to 175 °C
  • Low VF
  • ECOPACK®2 compliant
Out of Stock
Quantity $ per unit Savings
1-9$10.800%
10$9.7010%
Contact sales
$10.80
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO247 LONG LEADS

The SiC diode, available in TO-220AC, D²PAK and TO-247 LL, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Robust high voltage periphery
  • Operating from -40 °C to 175 °C
  • Low VF
  • ECOPACK®2 compliant