Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
100 V, 12 A Power Schottky Trench Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PSMC-3L-EP |
This 12 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in flat and space-saving packages, this STPST12H100 trench rectifier is intended to be used in high frequency miniature switched mode power supplies. It...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.45 | 2% |
| 10-99 | $0.68 | 52% |
| 100-499 | $0.60 | 58% |
| 500 | $0.47 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PSMC-3L-EP |
This 12 A, 100 V rectifier is based on ST trench technology that achieves the best-in-class VF/IR trade-off for a given silicon surface.Integrated in flat and space-saving packages, this STPST12H100 trench rectifier is intended to be used in high frequency miniature switched mode power supplies. It...
Read More
|