Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
NRND
N-Channel 60V - 0.045 Ohm - 5A - SO-8 STripFET MOSFET
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.39 | 2% |
| 10-99 | $0.65 | 52% |
| 100-499 | $0.58 | 58% |
| 500 | $0.45 | 67% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
This Power MOSFET is the latest development of STMicroelectronis unique \Single Feature Size™\ strip-based process. The resulting transistor shows extremely high packing density for low on-resistance, rugged avalanche characteristics and less critical alignment steps therefore a remarkable...
Read More
|