🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STSAFA120DFSPL05

STSAFA120DFSPL05

Active

STSAFA120S8SPL05

Secure authentication companion device for consumables, accessories, and connected objects

Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameSO-8

The STSAFE-A120 is a secure element, providing authentication and secure data management services to a local or remote host. It also provides cryptographic services like hashing, encryption, and decryption. It consists of a full turnkey solution with a secure operating system running on the latest...
Read More

Key features
    • Unique ID
    • Authentication for:
      • Consumables and accessories anticloning
      • Connected objects secure connection and preattachment to clouds (Azure, AWS, and others)
      • Wireless chargers Qi 1.3 and Qi 2.0
      • Matter devices
      • Digital power supplies OCP M-CRPS
    • Pairing and secure channel with host application processor
    • Configurable secure storage
    • Usage monitoring with secure counters
    • Secure connection establishment with remote host including transport layer security (TLS 1.2 and TLS 1.3) handshake
    • Signature verification service (secure boot and firmware upgrade)
    • Secure storage in host nonvolatile memory based on wrapping and unwrapping of local host envelopes
    • Data hashing
    • Symmetric data encryption or decryption
    • On-chip key pair generation
  • Cryptography and security features
    • Advanced asymmetric cryptography
      • 5 Elliptic curve crytpography (ECC), nonvolatile private key slots + 1 ephemeral ECC key slot
      • Supported elliptic curves:
      • NIST P-256 P-384, P-521
      • Brainpool P-256 P-384, P-512
      • Edwards 25519
      • Curve25519
    • Supported functionalities:
      • Digital signature generation and verification (ECDSA and EdDSA)
      • Diffie-Hellman shared secret establishment (ECDH)
    • Advanced symmetric cryptography
      • 16 slots of symmetric cryptography with AES-128/256 CCM*, ECB, GCM, CMAC, and HKDF
    • Pairing with host-applicative processor
      • AES 128-bit or 256-bit
    • Local wrap/unwrap envelop key
      • 2 slots of keys with AES 128-bit or AES 256-bit
    • Data hashing
      • SHA-2 with SHA-256, SHA-384, SHA-512
      • SHA-3 with SHA3-256, SHA3-384, SHA3-512
    • Random number generator
      • Random number generator with NIST SP 800-90B compliant entropy source
    • Latest generation of highly secure MCUs
      • Unique serial number on each die
      • CC EAL5+ AVA_VAN.5, and ALC_DVS.2 Common Criteria certified
      • Active shield
      • Monitoring of environmental parameters
      • Protection mechanism against fault injection
      • Protection against side-channel attacks
  • Hardware characteristics
    • 16 Kbytes of configurable nonvolatile memory
      • 25 years of data retention at 25°C
      • 500 000 erase/write cycle endurance at 25°C

    • 2.7 V to 5.5 V continuous supply voltages
    • Operating temperature: -40°C to +105°C
  • Communication protocol
    • I²C - bus slave interface
      • Up to 400 kbps transmission speed (Fast mode)
      • 7-bit addressing

  • Packages
    • ECOPACK-compliant SO8N 8-lead plastic small outline package and UFDFPN 8-lead ultrathin profile fine pitch dual flat package.
In stock
Quantity $ per unit Savings
1-9$2.810%
10-99$2.1025%
100-249$1.7339%
250-499$1.6442%
500$1.5744%
Contact sales
$2.81
$2.81
Supply Voltage Min Volt1.8
Supply Voltage Max Volt3.3
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameSO-8

The STSAFE-A120 is a secure element, providing authentication and secure data management services to a local or remote host. It also provides cryptographic services like hashing, encryption, and decryption. It consists of a full turnkey solution with a secure operating system running on the latest...
Read More

Key features
    • Unique ID
    • Authentication for:
      • Consumables and accessories anticloning
      • Connected objects secure connection and preattachment to clouds (Azure, AWS, and others)
      • Wireless chargers Qi 1.3 and Qi 2.0
      • Matter devices
      • Digital power supplies OCP M-CRPS
    • Pairing and secure channel with host application processor
    • Configurable secure storage
    • Usage monitoring with secure counters
    • Secure connection establishment with remote host including transport layer security (TLS 1.2 and TLS 1.3) handshake
    • Signature verification service (secure boot and firmware upgrade)
    • Secure storage in host nonvolatile memory based on wrapping and unwrapping of local host envelopes
    • Data hashing
    • Symmetric data encryption or decryption
    • On-chip key pair generation
  • Cryptography and security features
    • Advanced asymmetric cryptography
      • 5 Elliptic curve crytpography (ECC), nonvolatile private key slots + 1 ephemeral ECC key slot
      • Supported elliptic curves:
      • NIST P-256 P-384, P-521
      • Brainpool P-256 P-384, P-512
      • Edwards 25519
      • Curve25519
    • Supported functionalities:
      • Digital signature generation and verification (ECDSA and EdDSA)
      • Diffie-Hellman shared secret establishment (ECDH)
    • Advanced symmetric cryptography
      • 16 slots of symmetric cryptography with AES-128/256 CCM*, ECB, GCM, CMAC, and HKDF
    • Pairing with host-applicative processor
      • AES 128-bit or 256-bit
    • Local wrap/unwrap envelop key
      • 2 slots of keys with AES 128-bit or AES 256-bit
    • Data hashing
      • SHA-2 with SHA-256, SHA-384, SHA-512
      • SHA-3 with SHA3-256, SHA3-384, SHA3-512
    • Random number generator
      • Random number generator with NIST SP 800-90B compliant entropy source
    • Latest generation of highly secure MCUs
      • Unique serial number on each die
      • CC EAL5+ AVA_VAN.5, and ALC_DVS.2 Common Criteria certified
      • Active shield
      • Monitoring of environmental parameters
      • Protection mechanism against fault injection
      • Protection against side-channel attacks
  • Hardware characteristics
    • 16 Kbytes of configurable nonvolatile memory
      • 25 years of data retention at 25°C
      • 500 000 erase/write cycle endurance at 25°C

    • 2.7 V to 5.5 V continuous supply voltages
    • Operating temperature: -40°C to +105°C
  • Communication protocol
    • I²C - bus slave interface
      • Up to 400 kbps transmission speed (Fast mode)
      • 7-bit addressing

  • Packages
    • ECOPACK-compliant SO8N 8-lead plastic small outline package and UFDFPN 8-lead ultrathin profile fine pitch dual flat package.