🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Advanced brushless motor controller with embedded STM32G0 MCU
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 48 7x7x1.0 mm |
The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.58 | 0% |
10-24 | $2.70 | 25% |
25-99 | $2.48 | 31% |
100 | $2.23 | 38% |
100 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | 3A991.a.2 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 48 7x7x1.0 mm |
The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More
|