STTH1002CR

STTH1002CR

STTH1002CT

STTH1002CT

Active

STTH1002CFP

High Efficiency Ultrafast Diode

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in DPAK, D²PAK, TO-220AB, I²PAK and TO-220FPAB, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Suited for SMPS
  • Low losses
  • Low forward and reverse recovery times
  • Insulated package: TO-220FPAB
    • Insulating voltage: 2000
      VRMS sine
  • High junction temperature
  • Low leakage current
  • ECOPACK®2 compliant component for DPAK and D²PAK on demand
Out of Stock
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in DPAK, D²PAK, TO-220AB, I²PAK and TO-220FPAB, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More

Key features
  • Suited for SMPS
  • Low losses
  • Low forward and reverse recovery times
  • Insulated package: TO-220FPAB
    • Insulating voltage: 2000
      VRMS sine
  • High junction temperature
  • Low leakage current
  • ECOPACK®2 compliant component for DPAK and D²PAK on demand