Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive 300 V, 10 A Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
This STTH1003S-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive applications.This STTH1003S-Y is also intended for the clamping function in an energy recovery block.The compromise between forward voltage drop and recovery time offers optimized...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.49 | 2% |
| 10-99 | $0.74 | 49% |
| 100-499 | $0.61 | 59% |
| 500 | $0.48 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
This STTH1003S-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive applications.This STTH1003S-Y is also intended for the clamping function in an energy recovery block.The compromise between forward voltage drop and recovery time offers optimized...
Read More
|