Active
600 V, 120 A Low Drop Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
This device that uses ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and industrial applications, as rectification and freewheeling diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $22.33 | 0% |
| 10-99 | $16.19 | 27% |
| 100-500 | $15.02 | 33% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
This device that uses ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and industrial applications, as rectification and freewheeling diode.
|