Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
200 V, 1 A SOD123Flat Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD123Flat |
The STTH1R02ZF is an ultrafast recovery rectifier used for energy recovery in switched mode power supplies, switching mode base drive and transistor circuits. Packaged in SOD123Flat, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.49 | 2% |
| 10-99 | $0.30 | 37% |
| 100-499 | $0.19 | 60% |
| 500 | $0.14 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD123Flat |
The STTH1R02ZF is an ultrafast recovery rectifier used for energy recovery in switched mode power supplies, switching mode base drive and transistor circuits. Packaged in SOD123Flat, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection.The...
Read More
|