🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
Active
Automotive 200 V, 1 A SOD123Flat Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD123Flat |
The STTH1R02-Y is an ultrafast recovery rectifier used for energy recovery in automotive applications, housed in a SOD123Flat package for improved space saving.It is especially designed for reverse battery protection function in all automotive application.The compromise between forward voltage drop...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.33 | 1% |
| 10-99 | $0.20 | 40% |
| 100-499 | $0.17 | 48% |
| 500 | $0.13 | 60% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD123Flat |
The STTH1R02-Y is an ultrafast recovery rectifier used for energy recovery in automotive applications, housed in a SOD123Flat package for improved space saving.It is especially designed for reverse battery protection function in all automotive application.The compromise between forward voltage drop...
Read More
|