Active
400 V, 200 A Ultrafast Rectifier Diode
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
This device, which uses ST 400 V technology, is especially suited for use in switching welding equipment.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $30.90 | 2% |
| 10-99 | $23.35 | 23% |
| 100-499 | $22.95 | 24% |
| 500 | $21.89 | 28% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
This device, which uses ST 400 V technology, is especially suited for use in switching welding equipment.
|