Active
Automotive 800 V, 2 A Ultrafast Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SMB Flat |
The STTH208-Y, which is using ST’s new 1000 V planar technology, is especially suited for switching mode base drive and transistor circuits.The device is also intended for use as a free-wheeling diode in power supplies and other power switching applications in automotive K...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.24 | 7% |
| 10-99 | $0.72 | 37% |
| 100-499 | $0.47 | 59% |
| 500 | $0.37 | 68% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SMB Flat |
The STTH208-Y, which is using ST’s new 1000 V planar technology, is especially suited for switching mode base drive and transistor circuits.The device is also intended for use as a free-wheeling diode in power supplies and other power switching applications in automotive K...
Read More
|