Active
600 V, 30 A Ultrafast diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.This device is also intended for use as a free wheeling diode in power supplies and other power switching...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.91 | 54% |
| 10-500 | $1.50 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.This device is also intended for use as a free wheeling diode in power supplies and other power switching...
Read More
|