Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High Efficiency Fast Recovery Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
The STTH302S, which is using ST's new 200V planar technology, is specially suited for switching mode base drive & transistor circuits.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.18 | 2% |
| 10-99 | $0.82 | 30% |
| 100-499 | $0.60 | 48% |
| 500 | $0.41 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
The STTH302S, which is using ST's new 200V planar technology, is specially suited for switching mode base drive & transistor circuits.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|