Active
600V, 30 A dual Low Drop Ultrafast Diode
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
This device uses ST Turbo 2 600 V technology, and is particularly suited as boost diode in discontinuous or critical mode power factor corrections.
It is also intended for use as a freewheeling diode in power supplies and other power switching applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.55 | 0% |
10-99 | $1.88 | 26% |
100-499 | $1.47 | 42% |
500 | $1.29 | 49% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | D2PAK |
This device uses ST Turbo 2 600 V technology, and is particularly suited as boost diode in discontinuous or critical mode power factor corrections.
It is also intended for use as a freewheeling diode in power supplies and other power switching applications.
|