Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive 600 V, 30 A Low Drop Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The STTH30L06-Y is an ultrafast recovery power rectifier dedicated to energy efficiency housed in DO-247 and D²PAK.
The STTH30L06-Y is especially designed for PFC boost function in Automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.69 | 2% |
| 10-99 | $1.90 | 48% |
| 100-499 | $1.68 | 54% |
| 500 | $1.39 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The STTH30L06-Y is an ultrafast recovery power rectifier dedicated to energy efficiency housed in DO-247 and D²PAK.
The STTH30L06-Y is especially designed for PFC boost function in Automotive applications.
|