🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Automotive 600 V, 30 A Low Drop Ultrafast Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | DO-247 |
The STTH30L06-Y is an ultrafast recovery power rectifier dedicated to energy efficiency housed in DO-247 and D²PAK.
The STTH30L06-Y is especially designed for PFC boost function in Automotive applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.66 | 0% |
10-99 | $1.76 | 52% |
100-500 | $1.64 | 55% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | DO-247 |
The STTH30L06-Y is an ultrafast recovery power rectifier dedicated to energy efficiency housed in DO-247 and D²PAK.
The STTH30L06-Y is especially designed for PFC boost function in Automotive applications.
|