📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STTH30R04DY

Active

Automotive 400 V, 30 A Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$3.260%
10 - 50$2.8612%
Contact Sales
Out of stock
$3.26
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameTO-220AC

This dual diode Schottky rectifier is suited for high frequency switched mode power supplies.


Packaged in DPAK, TO-220AB and TO-220FPAB, this device is intended to be used in SMPS TV, providing these applications with a good efficiency at both low and high load.

Key features
  • High junction temperature capability
  • Good trade-off between leakage current and forward voltage drop
  • Low leakage current
  • Avalanche capability specified