Active
Free
600 V, 30 A Soft Ultrafast Recovery Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The STTH30RQ06 has been developed to be used in application requiring a high-voltage secondary rectification for LLC full bridge topology.
It is also suited for use in switching power supplies, industrial applications, as rectification, freewheeling and clamping diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.85 | 2% |
| 10-99 | $1.45 | 48% |
| 100-499 | $1.26 | 55% |
| 500 | $1.07 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
The STTH30RQ06 has been developed to be used in application requiring a high-voltage secondary rectification for LLC full bridge topology.
It is also suited for use in switching power supplies, industrial applications, as rectification, freewheeling and clamping diode.
|