📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Automotive 600 V, 30 A Soft Ultrafast Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TO-220AC |
The STTH30RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.31 | 0% |
10-99 | $1.86 | 19% |
100-499 | $1.54 | 33% |
500 | $1.30 | 44% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TO-220AC |
The STTH30RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping...
Read More
|