Active
Automotive 600V, 30A ultrafast high voltage rectifier in HU3PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HU3PAK |
Housed in a HU3PAK package, this 600 V, 30 A device uses ST 600 V technology.
STTH30RQ06L2Y is ideal for automotive application use as secondary rectification diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.14 | 0% |
| 10-99 | $3.56 | 31% |
| 100-500 | $2.55 | 50% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | HU3PAK |
Housed in a HU3PAK package, this 600 V, 30 A device uses ST 600 V technology.
STTH30RQ06L2Y is ideal for automotive application use as secondary rectification diode.
|