📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STTH310UFY

Active

Automotive 1000 V, 3 A Ultrafast Diode*

Quantity $ per Unit Savings
1 - 9$0.970%
10 - 99$0.8513%
100 - 250$0.6632%
Contact Sales
Out of stock
$0.97
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSMB Flat

The STTH310-Y, which is using ST’s new 1000 V planar technology, is especially suited for switching mode base drive and transistor circuits.


The device is also intended for use as a free-wheeling diode in power supplies and other power switching applications in automotive K functions.

Key features
  • AEC-Q101 qualified
  • Very low conduction losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • High junction temperature
  • ECOPACK2 or ECOPACK3 compliant component on demand