🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Automotive 200 V, 6 A dual Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | DPAK |
This dual center tap diode is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in DPAK, this device is intended for use in low voltage high frequency inverters, freewheeling and polarity protection for automotive applications.
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | DPAK |
This dual center tap diode is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in DPAK, this device is intended for use in low voltage high frequency inverters, freewheeling and polarity protection for automotive applications.
|