Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
600 V, 60 A dual Interleave Boost Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | TO-247 long leads |
The STTH60AC06C uses ST Turbo 2 600 V technology and is specially suited for use as a boost diode in air conditioning equipment as continuous mode interleaved power factor correction.The device is also intended for use as a freewheeling diode in power supplies and other power switching...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.73 | 2% |
| 10-99 | $2.84 | 39% |
| 100-500 | $2.42 | 48% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | TO-247 long leads |
The STTH60AC06C uses ST Turbo 2 600 V technology and is specially suited for use as a boost diode in air conditioning equipment as continuous mode interleaved power factor correction.The device is also intended for use as a freewheeling diode in power supplies and other power switching...
Read More
|