Active
Ultrafast recovery diodes
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The STTH61R04TV series uses ST's new 400 V planar Pt doping technology. The STTH61R04 is specially suited for switching mode base drive and transistor circuits, such as welding equipment.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $20.41 | 0% |
| 10-99 | $14.66 | 28% |
| 100-500 | $13.34 | 35% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The STTH61R04TV series uses ST's new 400 V planar Pt doping technology. The STTH61R04 is specially suited for switching mode base drive and transistor circuits, such as welding equipment.
|