Active
Automotive Ultrafast recovery diode
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
The STTH802-Y uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in DPAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.67 | 1% |
| 10-99 | $0.53 | 20% |
| 100-499 | $0.42 | 38% |
| 500 | $0.32 | 52% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | DPAK |
The STTH802-Y uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.Packaged in DPAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive...
Read More
|