Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
600 V, 8 A 3-lead tandem Hyperfast Boost Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The TURBOSWITCH “H” is an ultra high performance diode composed of two 300V dice in series. TURBOSWITCH “H” family drastically cuts losses in the associated MOSFET when run at high dIF/dt.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.75 | 2% |
| 10-99 | $1.35 | 50% |
| 100-499 | $1.22 | 55% |
| 500 | $0.97 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The TURBOSWITCH “H” is an ultra high performance diode composed of two 300V dice in series. TURBOSWITCH “H” family drastically cuts losses in the associated MOSFET when run at high dIF/dt.
|