Active
Automotive 1000 V, 8 A Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.These diodes also fit...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.11 | 0% |
| 10-99 | $1.31 | 38% |
| 100-499 | $0.95 | 55% |
| 500 | $0.78 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.These diodes also fit...
Read More
|