Active
600 V, 8 A Low Drop Ultrafast Diode
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The STTH8L06, which is using ST Turbo2 600 V technology, is specially suited as boost diode in discontinuous or critical mode power factor corrections.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.69 | 2% |
| 10-99 | $1.07 | 36% |
| 100-499 | $0.71 | 57% |
| 500 | $0.56 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The STTH8L06, which is using ST Turbo2 600 V technology, is specially suited as boost diode in discontinuous or critical mode power factor corrections.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|