🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
600 V, 8 A Ultrafast Boost Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | DPAK |
ST's STTH8S06 is a state of the art ultrafast recovery diode. By the use of 600 V Pt doping planar technology, this diode will out-perform the power factor corrections circuits operating in hardswitching conditions. The extremely low reverse recovery current of the STTH8S06, reduces significantly...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.10 | 0% |
10-99 | $0.68 | 38% |
100-499 | $0.45 | 59% |
500 | $0.35 | 69% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | DPAK |
ST's STTH8S06 is a state of the art ultrafast recovery diode. By the use of 600 V Pt doping planar technology, this diode will out-perform the power factor corrections circuits operating in hardswitching conditions. The extremely low reverse recovery current of the STTH8S06, reduces significantly...
Read More
|