Active
600 V, 8 A Ultrafast Boost Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
ST's STTH8S06 is a state of the art ultrafast recovery diode. By the use of 600 V Pt doping planar technology, this diode will out-perform the power factor corrections circuits operating in hardswitching conditions. The extremely low reverse recovery current of the STTH8S06, reduces significantly...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.14 | 0% |
| 10-99 | $0.35 | 69% |
| 100-500 | $0.35 | 69% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
ST's STTH8S06 is a state of the art ultrafast recovery diode. By the use of 600 V Pt doping planar technology, this diode will out-perform the power factor corrections circuits operating in hardswitching conditions. The extremely low reverse recovery current of the STTH8S06, reduces significantly...
Read More
|