🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
600 V, 8 A Ultrafast Boost Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FPAC |
This device is an ultrafast diode based on 600 V Pt doping planar technology.It can be used in hard switching conditions for power factor corrections. Its extremely low reverse recovery current reduces the switching power losses of the MOSFET and thus increases the overall application...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.99 | 0% |
10-24 | $0.86 | 13% |
25-99 | $0.64 | 36% |
100-499 | $0.60 | 40% |
500 | $0.48 | 52% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220FPAC |
This device is an ultrafast diode based on 600 V Pt doping planar technology.It can be used in hard switching conditions for power factor corrections. Its extremely low reverse recovery current reduces the switching power losses of the MOSFET and thus increases the overall application...
Read More
|