Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Low-voltage, ultralow-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 1.5 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | UDFN 2X2X.55 6L PITCH0.65 |
The STTS22H is an ultralow-power, high-accuracy, digital temperature sensor offering high performance over the entire operating temperature range.The STTS22H is a bandgap temperature sensor coupled with an A/D converter, signal processing logic, and an I²C/SMBus 3.0 interface all in a single...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $1.81 | 2% |
| 5-9 | $1.61 | 9% |
| 10-49 | $1.44 | 19% |
| 50-99 | $1.33 | 25% |
| 100-499 | $1.23 | 31% |
| 500 | $1.11 | 37% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 1.5 |
| Operating Voltage Max Volt | 3.6 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | UDFN 2X2X.55 6L PITCH0.65 |
The STTS22H is an ultralow-power, high-accuracy, digital temperature sensor offering high performance over the entire operating temperature range.The STTS22H is a bandgap temperature sensor coupled with an A/D converter, signal processing logic, and an I²C/SMBus 3.0 interface all in a single...
Read More
|