🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
Digital temperature sensor and thermal watchdog, delta-sigma analog-to-digital (ADC) converter, I2C interface
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 125.0 |
Operating Voltage Min Volt | 2.7 |
Operating Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MiniSO-8 |
The STTS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $0.93 | 0% |
5-9 | $0.92 | 1% |
10-49 | $0.61 | 35% |
50-99 | $0.61 | 35% |
100-499 | $0.50 | 46% |
500 | $0.48 | 48% |
500 + |
Contact sales |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 125.0 |
Operating Voltage Min Volt | 2.7 |
Operating Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | MiniSO-8 |
The STTS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and...
Read More
|