🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STTS75DS2F

STTS75DS2F

NRND

STTS75M2F

Digital temperature sensor and thermal watchdog, delta-sigma analog-to-digital (ADC) converter, I2C interface

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.7
Operating Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-8

The STTS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and...
Read More

Key features
  • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)
    • ±0.5 °C (typ) accuracy
    • ±2 °C (max) accuracy from –25 °C to +100 °C
  • Low operating current: 75 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
    • Selectable serial bus address allows connection of up to eight devices on the same bus
  • Thermometer resolution is user-configurable from 9 (default) to 12 bits (0.5 °C to 0.0625 °C)
  • 9-bit conversion time is 45 ms (typ)
  • Programmable temperature threshold and hysteresis set points
  • Wide power supply range-operating voltage range: 2.7 V to 5.5 V
  • Power saving one-shot temperature measurement
  • Power-up defaults permit standalone operation as thermostat
  • Shutdown mode to minimize power consumption
  • Separate open drain output pin operates as an interrupt or comparator/thermostat output (dual purpose event pin)
  • Packages:
    • SO8
    • MSOP8 (TSSOP8)
In stock
Quantity $ per unit Savings
1-9$1.080%
10-99$0.7135%
100-499$0.5846%
500$0.5648%
Contact sales
$1.08
$1.08
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius125.0
Operating Voltage Min Volt2.7
Operating Voltage Max Volt5.5
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-8

The STTS75 is a high-precision CMOS (digital) temperature sensor IC with a delta-sigma analog-to-digital (ADC) converter and an I2C-compatible serial digital interface. It is targeted for general applications such as personal computers, system thermal management, electronics equipment, and...
Read More

Key features
  • Measures temperatures from –55 °C to +125 °C (–67 °F to +257 °F)
    • ±0.5 °C (typ) accuracy
    • ±2 °C (max) accuracy from –25 °C to +100 °C
  • Low operating current: 75 μA (typ)
  • No external components required
  • 2-wire I2C/SMBus-compatible serial interface
    • Selectable serial bus address allows connection of up to eight devices on the same bus
  • Thermometer resolution is user-configurable from 9 (default) to 12 bits (0.5 °C to 0.0625 °C)
  • 9-bit conversion time is 45 ms (typ)
  • Programmable temperature threshold and hysteresis set points
  • Wide power supply range-operating voltage range: 2.7 V to 5.5 V
  • Power saving one-shot temperature measurement
  • Power-up defaults permit standalone operation as thermostat
  • Shutdown mode to minimize power consumption
  • Separate open drain output pin operates as an interrupt or comparator/thermostat output (dual purpose event pin)
  • Packages:
    • SO8
    • MSOP8 (TSSOP8)