🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
NRND
USB Type-C controller (with short-to-VBUS protection)
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | VFQFPN 4X4X1 24L WF |
The STUSB1700 is an IC controller, fully compliant with the USB Type-C cable and connector specification (rev. 2.3), which addresses 5 V USB Type-C port management on the host side. It is fully autonomous and allows the advertising of the current capability to be managed by external pins. It is...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.41 | 0% |
| 10-24 | $1.80 | 25% |
| 25-99 | $1.65 | 32% |
| 100-249 | $1.47 | 39% |
| 250-499 | $1.39 | 42% |
| 500 | $1.34 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | VFQFPN 4X4X1 24L WF |
The STUSB1700 is an IC controller, fully compliant with the USB Type-C cable and connector specification (rev. 2.3), which addresses 5 V USB Type-C port management on the host side. It is fully autonomous and allows the advertising of the current capability to be managed by external pins. It is...
Read More
|