$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 600 V, 250 mOhm typ., 20 A MDmesh Power MOSFET in a TO-247 package
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
These N-channel Power MOSFETs are developed using STMicroelectronics' revolutionary MDmesh technology, which associates the multiple drain process with the company's PowerMESH horizontal layout. These devices offer extremely low on-resistance, high dv/dt and excellent avalanche characteristics....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.14 | 2% |
| 10-99 | $4.99 | 37% |
| 100-500 | $4.32 | 46% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
These N-channel Power MOSFETs are developed using STMicroelectronics' revolutionary MDmesh technology, which associates the multiple drain process with the company's PowerMESH horizontal layout. These devices offer extremely low on-resistance, high dv/dt and excellent avalanche characteristics....
Read More
|