NRND

STW81200TR

Wide Band Frac-Integer-N Integrated Synthesizer

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 36 6x6x1.0 mm

The STW81200 is a dual architecture frequency synthesizer (Fractional-N and Integer-N), that features three low phase-noise VCOs with a fundamental frequency range of 3.0 GHz to 6.0 GHz and a programmable dual RF output divider stage which allows coverage from 46.875 MHz to 6 GHz.The STW81200...
Read More

Key features
  • Output frequency range: 46.875 to 6000 MHz
  • Very low noise
    • Normalized in band phase noise floor: -227
      dBc/Hz
    • VCO phase noise: -135 dBc/Hz @ 1 MHz offset, 4.0 GHz
      carrier
    • Noise floor: -160 dBc/Hz
  • Dual architecture frequency synthesizer: Fractional-N and Integer-N
  • Integrated VCOs with automatic center frequency calibration
  • Programmable RF output dividers by 1/2/4/8/16/32/64
  • Dual RF Output broadband matched with programmable power level and mute function
  • External VCO option with 5 V charge pump
  • Integrated low noise LDO voltage regulators
  • Maximum phase detector frequency: 100 MHz
  • Exact frequency mode
  • Fast lock and cycle slip reduction
  • Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
  • 13-bit programmable reference frequency divider
  • Programmable charge pump current
  • Digital lock detector
  • Integrated reference crystal oscillator core
  • R/W SPI interface
  • Logic compatibility/tolerance 1.8 V/3.3 V
  • Low power functional mode
  • Supply voltage: 3.0 V to 5.4 V
  • Small size exposed pad VFQFPN36 package 6 x 6 x 1.0 mm
  • Process: BICMOS 0.25 μm SiGe
In stock
Quantity $ per unit Savings
1-9$15.760%
10-24$11.5926%
25-99$11.0430%
100-500$8.8744%
Contact sales
$15.76
$15.76
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 36 6x6x1.0 mm

The STW81200 is a dual architecture frequency synthesizer (Fractional-N and Integer-N), that features three low phase-noise VCOs with a fundamental frequency range of 3.0 GHz to 6.0 GHz and a programmable dual RF output divider stage which allows coverage from 46.875 MHz to 6 GHz.The STW81200...
Read More

Key features
  • Output frequency range: 46.875 to 6000 MHz
  • Very low noise
    • Normalized in band phase noise floor: -227
      dBc/Hz
    • VCO phase noise: -135 dBc/Hz @ 1 MHz offset, 4.0 GHz
      carrier
    • Noise floor: -160 dBc/Hz
  • Dual architecture frequency synthesizer: Fractional-N and Integer-N
  • Integrated VCOs with automatic center frequency calibration
  • Programmable RF output dividers by 1/2/4/8/16/32/64
  • Dual RF Output broadband matched with programmable power level and mute function
  • External VCO option with 5 V charge pump
  • Integrated low noise LDO voltage regulators
  • Maximum phase detector frequency: 100 MHz
  • Exact frequency mode
  • Fast lock and cycle slip reduction
  • Differential reference clock input (LVDS and LVECPL compliant) supporting up to 800 MHz
  • 13-bit programmable reference frequency divider
  • Programmable charge pump current
  • Digital lock detector
  • Integrated reference crystal oscillator core
  • R/W SPI interface
  • Logic compatibility/tolerance 1.8 V/3.3 V
  • Low power functional mode
  • Supply voltage: 3.0 V to 5.4 V
  • Small size exposed pad VFQFPN36 package 6 x 6 x 1.0 mm
  • Process: BICMOS 0.25 μm SiGe